×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Slider Controller Components

by Scottapotamas

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Big Easy Driver
Retired ROB-10735
22.95 1   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
Rotary Encoder
Only 9 left! COM-09117
3.95 1   
ProtoBoard - Wombat (PTH)
32 available PRT-08619
9.95 1   
Serial Enabled 16x2 LCD - Red on Black 5V
Retired LCD-09394
24.95 1   
Cannot be ordered at this time.
Small Heatsink
In stock PRT-11510
1.95 1   
Black Metal Knob - 14x24mm
In stock COM-10002
1.5 1   
Magnet Square - 0.125"
In stock COM-08644
1.9 2   
Reed Switch - Insulated
Only 12 left! COM-10601
3.9 2   
Audio Cable 2.5mm 8"
Retired CAB-10159
0.95
You save:
1 (51%)
1   
Cannot be ordered at this time.
SparkFun Opto-isolator Breakout
In stock BOB-09118
4.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
9.95 1   
ProtoShield for Arduino Pro Mini
In stock DEV-09709
2.95 1   
LED - Basic Red 3mm
In stock COM-00533
1.05 3   
Rocker Switch - Medium
Retired COM-10727
1 2   
Cannot be ordered at this time.
Rocker Switch - SPST (round)
In stock COM-11138
0.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.5 1   
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
DC Barrel Jack Plug - Male
In stock PRT-11476
0.95 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
2.95 1   
Molex Jumper 3 Wire Assembly
Retired PRT-09919
1.5 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
0.95 1   
Total: 130.65