ubc_2gen

by Member #344202

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
74.85 3   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
137.85 3   
Cannot be ordered at this time.
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
49.9 2   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
35 20   
SparkFun MegaShield Kit
Retired DEV-09346
71.8 4   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
23.6 8   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
29.9 2   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
35 2   
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
17 2   
EL Wire - Red 3m
Retired COM-10191
49.75 5   
Cannot be ordered at this time.
EL Tape - Red (1m)
Retired COM-10796
21.88
You save:
17.92 (45%)
4   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
59.8 4   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
47.9 2   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
78 4   
Hobby Motor
Retired ROB-10171
9.5 10   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Softpot Rotary Potentiometer
Retired SEN-08678
6.95 1   
Cannot be ordered at this time.
Total: 776.93