MikeG - Possible Holiday Ideas

by mrglover

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB to UART Bridge - FT232RL
Retired COM-00650
9 2   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 28-Pin
In stock BOB-00500
9 2   
USB Female Type B Connector
In stock PRT-00139
3 2   
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
RJ45 8-Pin Connector
In stock PRT-00643
3.2 2   
Temperature Sensor - TMP36
In stock SEN-10988
3.2 2   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Concave Button - Green
In stock COM-09341
2.75 1   
Concave Button - Blue
In stock COM-09337
2.75 1   
Concave Button - Yellow
In stock COM-09338
2.75 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
9 Pin Female Serial Connector - Solder Cup
Retired PRT-00110
1.9 2   
Cannot be ordered at this time.
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
0.5 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
555 Timer
Retired COM-09273
1.9 2   
Cannot be ordered at this time.
Total: 52.35