by Sora62896
Product | Subtotal | Qty | |
---|---|---|---|
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
USB Wall Charger - 5V, 1A (Black)
TOL-11456 |
4.5 | 1 | |
Audio Cable 3.5mm to RCA - 6ft
CAB-08919 |
2.95 |
1
Cannot be ordered at this time. |
|
RCA Video Cable - 6'
CAB-11573 |
0.25
You save: 2.7 (92%) |
1
Cannot be ordered at this time. |
|
LCD Monitor - 7" HDMI
LCD-11612 |
139.95 |
1
Cannot be ordered at this time. |
|
Total: 193.1 |