by EZ
this wishlist includes some alternatives / optional staff.
Product | Subtotal | Qty | |
---|---|---|---|
Vibration Motor
ROB-08449 |
15.75 | 7 | |
Servo - Generic Metal Gear (Micro Size)
ROB-10333 |
65.7 |
6
Cannot be ordered at this time. |
|
Battery Holder - 4xAA Square
PRT-00552 |
2.1 | 1 | |
Battery Holder - 4xAA Rectangle
PRT-00551 |
1.95 |
1
Cannot be ordered at this time. |
|
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 | |
JST Jumper 2 Wire Assembly
PRT-09914 |
2.1 | 2 | |
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
19.9 |
2
Cannot be ordered at this time. |
|
2500 mAh NiMH Battery - AA
PRT-00335 |
13 | 4 | |
Battery Charger 4 Bay - NiMH
PRT-10052 |
7.95 |
1
Cannot be ordered at this time. |
|
Logic Level Converter
BOB-08745 |
1.5 |
1
Cannot be ordered at this time. |
|
LiPower - Boost Converter
PRT-10255 |
17.5 | 1 | |
FTDI Cable 5V VCC-3.3V I/O
DEV-09717 |
19.5 | 1 | |
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
WRL-11216 |
75.9 |
2
Cannot be ordered at this time. |
|
XBee Explorer Dongle
WRL-09819 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Fio
DEV-10116 |
21.66
You save: 40.24 (65%) |
2 | |
Thumb Joystick
COM-09032 |
4.5 | 1 | |
SparkFun Thumb Joystick Breakout
BOB-09110 |
2.1 | 1 | |
Zip-Tie Assortment
PRT-10328 |
3.95 |
1
Cannot be ordered at this time. |
|
USB Wall Charger - 5V, 1A (Black)
TOL-11456 |
4.5 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
9 | 2 | |
Arduino Project Enclosure
PRT-10088 |
23.9 |
2
Cannot be ordered at this time. |
|
Total: 342.91 |