Robot Arm Parts List

by nowen121

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Optoisolator - 1 Channel
Retired COM-00314
0.5 1   
Cannot be ordered at this time.
ProtoBoard - Square 2"
21 available PRT-08811
3.5 1   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
21.9 2   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket
Retired ROB-10826
29.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Momentary Button - Small Red Panel Mount
Retired COM-09807
1 2   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
4.2 4   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
SPDT Slide Switch
In stock COM-09609
0.95 1   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
Total: 92.05