Product | Subtotal | Qty | |
---|---|---|---|
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Long
PRT-10158 |
3.25 | 1 | |
Female Headers
PRT-00115 |
1.75 | 1 | |
Black Metal Knob - 14x24mm
COM-10002 |
1.6 | 1 | |
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
0.55 | 1 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
Herbie Kit - Red
ROB-09548 |
39.95 |
1
Cannot be ordered at this time. |
|
Solar Cell Large - 2.5W
PRT-07840 |
34.95 |
1
Cannot be ordered at this time. |
|
Solder Leaded - 15-gram Tube
TOL-09162 |
4.5 | 2 | |
12V Solenoid Valve - 3/4"
ROB-10456 |
8.95 | 1 | |
Breadboard - Mini Self-Adhesive Red (Sale)
PRT-08800 |
2.95 |
1
Cannot be ordered at this time. |
|
IR Control Kit Retail
RTL-10783 |
9.95 |
1
Cannot be ordered at this time. |
|
Infrared Emitters and Detectors
SEN-00241 |
1.95 |
1
Cannot be ordered at this time. |
|
H-Bridge Motor Driver 1A
COM-00315 |
5 | 2 | |
RFID Starter Kit - Retail
RTL-11505 |
49.95 |
1
Cannot be ordered at this time. |
|
Servo - Generic High Torque (Standard Size)
ROB-11965 |
27.9 | 2 | |
Breadboard - Mini Modular (Red)
PRT-11659 |
3.95 |
1
Cannot be ordered at this time. |
|
Relay SPDT Sealed
COM-00100 |
4.2 | 2 | |
LED - RGB Clear Common Cathode
COM-00105 |
2.25 | 1 | |
LED - RGB Diffused Common Cathode
COM-09264 |
4.5 | 2 | |
RedBot Kit
ROB-11988 |
74.95 |
1
Cannot be ordered at this time. |
|
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.24
You save: 0.71 (75%) |
1
Cannot be ordered at this time. |
|
Robotic Claw - MKII
ROB-11524 |
11.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Modular (White)
PRT-11658 |
3.95 |
1
Cannot be ordered at this time. |
|
Relay SPDT Sealed - 20A
COM-10924 |
3.5 | 1 | |
LilyPad Arduino 328 Main Board
DEV-09266 |
19.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread (Thick) - 50'
DEV-10120 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun Infrared Temperature Breakout - TMP006
SEN-11859 |
14.95 |
1
Cannot be ordered at this time. |
|
Muscle Wire® - 0.012" Diameter (1 foot)
COM-11900 |
2.1 | 1 | |
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
LCD-09067 |
24.95 |
1
Cannot be ordered at this time. |
|
IR Control Kit Retail
RTL-11761 |
9.95 |
1
Cannot be ordered at this time. |
|
LED RGB Strip - Addressable, Sealed (1m)
COM-12027 |
24.95 |
1
Cannot be ordered at this time. |
|
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Aluminum Beam - 6.16" (pair)
ROB-12198 |
21.96 |
4
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Mini Photocell
SEN-09088 |
3.2 | 2 | |
N-Channel MOSFET 60V 30A
COM-10213 |
2.5 |
2
Cannot be ordered at this time. |
|
MintyBoost 3.0 Kit
KIT-10094 |
19.95 |
1
Cannot be ordered at this time. |
|
Text-to-Speech Module - Emic 2
DEV-11711 |
59.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Modular (Red)
PRT-12044 |
4.5 | 1 | |
Breadboard - Mini Modular (Blue)
PRT-12045 |
4.5 | 1 | |
SparkFun RedBot Mainboard
ROB-12097 |
36.95 | 1 | |
Battery Charger - 9V Li-Ion (dual)
PRT-12760 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Terror-Min
KIT-09206 |
9.95 |
1
Cannot be ordered at this time. |
|
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
WRL-08742 |
37.95 |
1
Cannot be ordered at this time. |
|
Total: 663.05 |