watch

by Member #371749

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Crystal 32kHz
In stock COM-00540
3.2 2   
E-Paper 10x2 Character Display
Retired LCD-10150
24.95 1   
Cannot be ordered at this time.
SparkFun E-Paper Breakout
Retired BOB-10304
14.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
9 2   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
Coin Cell Battery Holder - 24.5mm (PTH)
Retired PRT-08863
0.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder Breakout - 24.5mm (PTH)
Retired BOB-10495
2.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
Retired PRT-10319
2.95 1   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
8.5 2   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
Breadboard - Classic
31 available PRT-00112
10.95 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Total: 127.05