Product | Subtotal | Qty | |
---|---|---|---|
TLC 5940 - PWM Driver
COM-10136 |
59.5 |
10
Cannot be ordered at this time. |
|
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
BOB-10616 |
166.3
You save: 8.7 (5%) |
10 | |
Logic Level Converter
BOB-08745 |
15 |
10
Cannot be ordered at this time. |
|
SparkFun MOSFET Power Control Kit
COM-10256 |
75
You save: 4 (5%) |
20
Cannot be ordered at this time. |
|
Eagle Text Reference Board
PRT-08754 |
9.9 |
2
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
45 | 10 | |
Jumper Wires Premium 6" M/F Pack of 100
PRT-09139 |
26.95 | 1 | |
Jumper Wires Premium 12" M/M Pack of 100
PRT-09388 |
75 | 2 | |
Automotive Jumper 2 Wire Assembly - 18 AWG
PRT-09923 |
55 |
20
Cannot be ordered at this time. |
|
Jumper Wire Kit - 140pcs
PRT-00124 |
26 | 4 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
55 | 10 | |
Breadboard - Classic
PRT-00112 |
43.8 | 4 | |
Enclosure - Aluminum (115x65x35mm)
PRT-11350 |
19.8 |
4
Cannot be ordered at this time. |
|
Enclosure - Aluminum (120x95x35mm)
PRT-11351 |
23.8 |
4
Cannot be ordered at this time. |
|
Serial Connector - Ribbon Cable (Male, 9-pin)
PRT-11156 |
19.5 |
10
Cannot be ordered at this time. |
|
Serial Connector - Ribbon Cable (Female, 9-pin)
PRT-11157 |
19.5 |
10
Cannot be ordered at this time. |
|
Standoffs Plastic - (4-40; 3/4"; 10 pack)
PRT-10462 |
90 | 20 | |
Arduino Mega 2560 R3
DEV-11061 |
193.6 | 4 | |
MicroRax - PCB Standoff
PRT-11294 |
30 |
20
Cannot be ordered at this time. |
|
Silicone Bumpers - Large (10x16.5mm, 4 pack)
COM-10594 |
21 | 20 | |
SparkFun Mini FET Shield
DEV-09627 |
189.5
You save: 10 (5%) |
10
Cannot be ordered at this time. |
|
Total: 1259.15 |