by Klone38
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378 |
3.5 |
1
added to your cart |
|
ProtoBoard - Square 1" Single Sided
In stock PRT-08808 |
1.95 |
1
added to your cart |
|
Door Switch - Momentary
Retired COM-11142 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 6.4 |