by Member #1925
Hacking for the Holidays is an annual event hosted by DIYAbility to make toys accessible for kids with disabilities.
Project guide to making a toy switch accessible
You are welcome and encouraged to host your own toy hack event, this wish list includes the basic tools to make it happen.
Some parts are not available on Sparkfun. Switch jacks and plugs available at AllElectronics
Here's some photos from our events
Product | Subtotal | Qty | |
---|---|---|---|
Soldering Iron - 30W (US, 110V)
TOL-09507 |
54.75 | 5 | |
Solder Lead Free - 100-gram Spool
TOL-09325 |
19.9 | 2 | |
Solder Vacuum
TOL-13203 |
5.5 | 1 | |
Third Hand
TOL-09317 |
54.75 | 5 | |
SparkFun Mini Screwdriver
TOL-09146 |
5.25 | 5 | |
Diagonal Cutters
TOL-08794 |
8.25 | 3 | |
Brass Sponge
TOL-08964 |
14 | 4 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
14 | 4 | |
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 | |
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
49.75 |
5
Cannot be ordered at this time. |
|
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 | |
Total: 265.15 |