Automated Percolation Analyzer

by RubenFixit

Favorited Favorite 0

http://www.maxbotix.com/Ultrasonic_Sensors/MB7589.htm

www.digikey.com/product-detail/en/standex-meder-electronics/MK15-B-2-OE/374-1209-1-ND/2765371

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun OpenLog Artemis
Only 1 left! DEV-16832
54.95 1   
SparkFun Nano Power Timer - TPL5110
In stock PRT-15353
6.95 1   
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
SparkFun Bluetooth Mate Gold
Retired WRL-12580
25.87
You save:
11.08 (30%)
1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
Total: 164.77