Open Design Competition

by Mr Electrical

Favorited Favorite 0

Rough list of parts, doesn't include servo motors and wire.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
1656 60   
Hobby Motor
Retired ROB-10171
57 60   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
67.65
You save:
6.6 (9%)
165   
Temperature Sensor - TMP36
In stock SEN-10988
91.2
You save:
4.8 (5%)
60   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
47.4 12   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
235.4
You save:
12.1 (5%)
55   
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
60
You save:
6 (9%)
120   
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
7 14   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
7 14   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
27.6
You save:
2.4 (8%)
120   
Total: 2256.25