by st3al
Product | Subtotal | Qty | |
---|---|---|---|
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
SEN-00251 |
16.95 | 1 | |
SparkFun SOIC to DIP Adapter - 8-Pin
BOB-00494 |
2.95 |
1
Cannot be ordered at this time. |
|
Thermocouple Amplifier Digital MAX6675
COM-00307 |
11.95 |
1
Cannot be ordered at this time. |
|
Basic 8x2 Character LCD - Black on Green 5V
LCD-11122 |
19.9 |
2
Cannot be ordered at this time. |
|
Tactile Button Assortment
COM-10302 |
6.5 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Rotary Encoder
COM-09117 |
4.5 | 1 | |
Clear Plastic Knob
COM-10597 |
1.05 | 1 | |
Solder Paste - 50g Leaded
TOL-10448 |
9.95 |
1
Cannot be ordered at this time. |
|
Solder Paste - 50g (Lead Free)
TOL-10605 |
14.95 |
1
Cannot be ordered at this time. |
|
Total: 90.8 |