Robotics - and Stuff

by Earfrog

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Color Sensor Breakout - HDJD-S822
Retired SEN-10904
24.95 1   
Cannot be ordered at this time.
Color Light Sensor Evaluation Board
Retired SEN-10701
29.9 2   
Cannot be ordered at this time.
SatUplink Shield
Retired DEV-11088
19.95 1   
Cannot be ordered at this time.
Bluetooth Portable Rotary Phone - Red
Retired POR-09804
324.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
35.9
You save:
24 (40%)
2   
Cannot be ordered at this time.
Maple Mini
Retired DEV-11280
34.95 1   
Cannot be ordered at this time.
mbed - LPC11U24 (Cortex-M0)
Retired DEV-11045
89.9 2   
Cannot be ordered at this time.
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
Arduino Wi-Fi Shield
Retired DEV-11287
169.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
32.85 3   
Ubertooth One
Retired WRL-10573
137.95 1   
Cannot be ordered at this time.
SparkFun Serial Controlled Motor Driver
Retired ROB-09571
29.95 1   
Cannot be ordered at this time.
Wild Thumper Controller Board
Retired ROB-11057
74.95 1   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
49.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
9.9 2   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
ArduPilot Mega - Arduino Mega compatible UAV Controller
Retired GPS-10294
59.95 1   
Cannot be ordered at this time.
ArduPilot - Arduino Compatible UAV Controller w/ ATMega328
Retired GPS-08785
24.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
LED Tactile Button- White
In stock COM-10439
4.5 2   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF HID
Retired WRL-10938
24.95 1   
Cannot be ordered at this time.
LED Tactile Button - Green
In stock COM-10440
4.5 2   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
SparkFun AVR ISP Shield - PTH Kit
Retired DEV-11168
19.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Blue
22 available COM-11442
14.95 1   
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
37 2   
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Retired DEV-10999
19.95 1   
Cannot be ordered at this time.
SparkFun WiFly GSX Breakout
Retired WRL-10050
84.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
139.9 2   
Cannot be ordered at this time.
Color LCD - Breakout Board
Retired LCD-11062
34.95 1   
Cannot be ordered at this time.
FM Radio Transmitter Breakout- NS73M
Retired WRL-08482
9.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
4.5 2   
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
2.95 1   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Go-Between Shield
Retired DEV-11002
13.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
11.85 3   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
13 2   
IOIO for Android
Retired DEV-10748
39.95 1   
Cannot be ordered at this time.
WonderBeeps
Retired WIG-11560
59.95 1   
Cannot be ordered at this time.
Spider Controller
Retired ROB-11498
99.9 2   
Cannot be ordered at this time.
Carbon Monoxide Sensor - MQ-7
Only 13 left! SEN-09403
5.5 1   
SparkFun Authentication Chip Breakout - ATSHA204
Retired BOB-11551
5.9 2   
Cannot be ordered at this time.
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Flame Decal - Large
Retired SWG-10894
1.5 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Red
19 available COM-11441
14.95 1   
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Green)
Retired COM-11311
2.95 1   
Cannot be ordered at this time.
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Polymer Lithium Ion Battery - 1000mAh 7.4v (Sale)
Retired PRT-10472
4.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 500mAh 7.4v
Retired PRT-10500
4.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
4.5 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
18.95 1   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
199.9 2   
Cannot be ordered at this time.
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 40mAh
Retired PRT-11316
4.5 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Green
Retired PRT-11901
6.95 1   
Cannot be ordered at this time.
RaspiRobot Board
Retired KIT-11561
29.95 1   
Cannot be ordered at this time.
Mega Enclosure - Blue
Retired PRT-11985
11.9 2   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Getting Started with Raspberry Pi
Retired BOK-11764
12.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Blue
Retired PRT-11981
6.95 1   
Cannot be ordered at this time.
28 Pin AVR Development Board
Retired DEV-00029
16.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
BeagleBone
Retired DEV-11605
89.95 1   
Cannot be ordered at this time.
LCD Button Shield
Retired DEV-11851
12.95 1   
Cannot be ordered at this time.
ProtoScrewShield
Retired DEV-09729
19.5 1   
Cannot be ordered at this time.
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
3pi Robot
Retired ROB-09211
99.95 1   
Cannot be ordered at this time.
Servo - Hitec HS-805BB (Giant Scale)
Out of stock ROB-11881
42.95 1   
SparkFun Danger Shield
Retired DEV-11649
29.95 1   
Cannot be ordered at this time.
EggBot Deluxe Kit
Retired WIG-11564
219.95 1   
Cannot be ordered at this time.
SparkFun ProtoSnap - Pro Mini
Retired DEV-10889
29.95 1   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
4.95 1   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Wheel 32x7mm
Retired ROB-08901
6.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
SparkFun Static Sticker
Retired RTL-11004
1.95 1   
Cannot be ordered at this time.
TuxCase - Arduino Enclosure
Retired PRT-11667
24.95 1   
Cannot be ordered at this time.
The Dumpster Dive - 1.5 lb.
Retired DD-12012
20 1   
Cannot be ordered at this time.
Bleep Drum Kit
Retired KIT-11606
59.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
119.9 2   
Cannot be ordered at this time.
Art Controller - Relay Board Kit
Retired DEV-12094
17.95 1   
Cannot be ordered at this time.
Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-10621
4.95 1   
Cannot be ordered at this time.
SparkFun Touch Potentiometer
Retired PRT-13144
10.17
You save:
6.78 (40%)
1   
Cannot be ordered at this time.
Relay Shield v2.0
Retired DEV-13769
11.95 1   
Cannot be ordered at this time.
Total: 3946.7