LED Grid Clock

by tyscott

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
5.95 1   
Capacitor Ceramic 22pF
18 available COM-08571
0.5 2   
Resistor 10k Ohm 1/6th Watt PTH
Retired COM-08374
0.25 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
1.25 1   
LED Display Driver (8-Digit) - MAX7219CNG
Only 14 left! COM-09622
9.95 1   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
LED - Super Bright Green (100 pack)
Retired COM-09984
19.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
0.95 1   
LED Tactile Button - Blue
In stock COM-10443
2.1 1   
Resistor 330 Ohm 1/6th Watt PTH
Only 10 left! COM-08377
0.25 1   
Total: 50.05