Pro mini

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tool Kit - Beginner
Retired TOL-11101
21.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
1.76
You save:
0.19 (10%)
1   
LED - RGB Clear Common Anode
In stock COM-10820
1.76
You save:
0.19 (10%)
1   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
13.46
You save:
1.49 (10%)
1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
3.56
You save:
0.39 (10%)
1   
Total: 45.44


Start a project on
Hackster.io
with this stuff