by nasea
Product | Subtotal | Qty | |
---|---|---|---|
ProtoBoard - Diprotodon (USB+Mix)
PRT-10620 |
39.9 |
2
Cannot be ordered at this time. |
|
ProtoBoard - Koala (USB+PTH)
PRT-08722 |
19.95 |
1
Cannot be ordered at this time. |
|
Arduino Mini 05
DEV-11303 |
67.9 |
2
Cannot be ordered at this time. |
|
Force Sensitive Resistor 0.5"
SEN-09375 |
15 | 2 | |
Standoffs Plastic (4-40; 3/8"; 10 pack)
PRT-10461 |
14 | 4 | |
Break Away Headers - Long
PRT-10158 |
13 | 4 | |
7-Segment Display - 4-Digit (Blue)
COM-09481 |
3.5 | 1 | |
Angle Bracket - 4-40
PRT-10228 |
36.4
You save: 2.1 (5%) |
70 | |
Resettable Fuse PTC
COM-08357 |
15 | 10 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
26.85 | 3 | |
Arduino Leonardo with Headers
DEV-11286 |
83.85 |
3
Cannot be ordered at this time. |
|
Arduino Pro 328 - 3.3V/8MHz
DEV-10914 |
18.5 | 1 | |
Arduino Pro 328 - 5V/16MHz
DEV-10915 |
18.5 | 1 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
32.85 | 3 | |
Pro Micro - 5V/16MHz
DEV-11098 |
19.95 |
1
Cannot be ordered at this time. |
|
Pro Micro - 3.3V/8MHz
DEV-10999 |
19.95 |
1
Cannot be ordered at this time. |
|
Arduino Due
DEV-11589 |
244.75 |
5
Cannot be ordered at this time. |
|
Hot-air Rework Station - 303D
TOL-10706 |
114.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
8.75 | 5 | |
Female Headers
PRT-00115 |
7 | 4 | |
Break Away Male Headers - Right Angle
PRT-00553 |
9 | 4 | |
Header - 6-pin Female (0.1", Right Angle)
PRT-09429 |
5.7 |
6
Cannot be ordered at this time. |
|
FTDI Cable 5V
DEV-09718 |
19.5 | 1 | |
SparkFun Simon Says - Surface Mount Soldering Kit
KIT-10935 |
55.9 |
2
Cannot be ordered at this time. |
|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
19.5 | 3 | |
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
SEN-00251 |
16.95 | 1 | |
Pocket AVR Programmer
PGM-09825 |
18.5 | 1 | |
MakerBeam
PRT-10540 |
259.9 |
2
Cannot be ordered at this time. |
|
Solar Cell Large - 2.5W
PRT-07840 |
69.9 |
2
Cannot be ordered at this time. |
|
Lithium Ion Battery - 2000mAh
PRT-08483 |
77.7 |
6
Cannot be ordered at this time. |
|
SparkFun SIM Card Socket Breakout
BOB-00573 |
18.95 | 1 | |
SparkFun SM5100B Evaluation Board
CEL-09427 |
59.95 |
1
Cannot be ordered at this time. |
|
SM5100B Mating Connector
CEL-09535 |
5.9 |
2
Cannot be ordered at this time. |
|
GSM/GPRS Module - SM5100B
CEL-09533 |
59.95 |
1
Cannot be ordered at this time. |
|
ADH8066 SMD Connector
PRT-10139 |
2.95 |
1
Cannot be ordered at this time. |
|
ADH8066 GSM Module
CEL-10138 |
49.95 |
1
Cannot be ordered at this time. |
|
Quad-band Cellular Antenna SMA
CEL-08347 |
10.95 | 1 | |
Quad-band Cellular Duck Antenna SMA
CEL-00675 |
17.9 | 2 | |
GPS Evaluation Board
GPS-08334 |
39.95 |
1
Cannot be ordered at this time. |
|
Analog to Digital Converter - MCP3002
COM-08636 |
2.5 | 1 | |
Transistor - NPN (BC547)
COM-08928 |
5 |
10
Cannot be ordered at this time. |
|
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
5.5 | 10 | |
Transistor - PNP 60V 200mA (2N3906)
COM-00522 |
5 | 10 | |
H-Bridge Motor Driver 1A
COM-00315 |
12.5 | 5 | |
N-Channel MOSFET 60V 30A
COM-10213 |
12.5 |
10
Cannot be ordered at this time. |
|
P-Channel MOSFET 55V 31A
COM-10349 |
12.5 | 10 | |
Real Time Clock - DS3234
COM-10079 |
21.9 | 2 | |
Step Up/Down Inverting Switching Regulator
COM-00317 |
3.9 |
2
Cannot be ordered at this time. |
|
TLC 5940 - PWM Driver
COM-10136 |
11.9 |
2
Cannot be ordered at this time. |
|
Digital Potentiometer - 10K
COM-10613 |
6.4 | 4 | |
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
3.75 | 15 | |
Diode Small Signal - 1N4148
COM-08588 |
3.75 | 15 | |
Fuse 5mm 125VAC 5A
COM-09772 |
2.75 | 5 | |
Fuse 5mm 250V 200mA
COM-10165 |
4.75 |
5
Cannot be ordered at this time. |
|
Fuse Clip 5mm
COM-09773 |
3 | 10 | |
Heating Pad - 5x10cm
COM-11288 |
4.5 | 1 | |
Laser Card Module - Red
COM-00594 |
13.9 |
2
Cannot be ordered at this time. |
|
Piezo Element
SEN-10293 |
19.2 | 12 | |
Solid State Relay - 8A
COM-10636 |
14.85 |
3
Cannot be ordered at this time. |
|
Spark Gap Igniter - 4.8V
COM-11218 |
14.95 |
1
Cannot be ordered at this time. |
|
Tilt Compensated Compass Breakout - LSM303DLMTR
SEN-10888 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun JPEG Trigger
DEV-10549 |
29.95 |
1
Cannot be ordered at this time. |
|
LinkSprite JPEG Color Camera TTL Interface
SEN-10061 |
44.95 |
1
Cannot be ordered at this time. |
|
Heat Sink with Fins
PRT-09798 |
3.95 |
1
Cannot be ordered at this time. |
|
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
ROB-10847 |
23.95 |
1
Cannot be ordered at this time. |
|
Big Easy Driver
ROB-10735 |
45.9 |
2
Cannot be ordered at this time. |
|
FlexiForce Pressure Sensor - 100lbs.
SEN-08685 |
21.5 | 1 | |
Softpot Rotary Potentiometer
SEN-08678 |
13.9 |
2
Cannot be ordered at this time. |
|
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
10.5 | 10 | |
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
10.5 | 10 | |
Infrared Emitters and Detectors
SEN-00241 |
9.75 |
5
Cannot be ordered at this time. |
|
Infrared Sensor Jumper Wire - 3-Pin JST
SEN-08733 |
16 | 10 | |
MicroMag 3-Axis Magnetometer
SEN-00244 |
49.95 |
1
Cannot be ordered at this time. |
|
MPR121 Capacitive Touch Keypad
SEN-10250 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Capacitive Touch Sensor Breakout - MPR121
SEN-09695 |
13.9 |
2
Cannot be ordered at this time. |
|
Non-Invasive Current Sensor - 30A
SEN-11005 |
10.95 | 1 | |
Ultrasonic Range Finder - HRLV-MaxSonar-EZ1
SEN-11308 |
39.95 |
1
Cannot be ordered at this time. |
|
Micro Maestro 6-channel USB Servo Controller
ROB-09664 |
39.9 |
2
Cannot be ordered at this time. |
|
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-09457 |
9.9 |
2
Cannot be ordered at this time. |
|
Hobby Motor
ROB-10171 |
4.75 |
5
Cannot be ordered at this time. |
|
Muscle Wire Actuator - NM706-Super NanoMuscle
ROB-08782 |
17.9 |
2
Cannot be ordered at this time. |
|
Servo - Generic High Torque Continuous Rotation (Standard Size)
ROB-09347 |
59.8 | 4 | |
Servo - Generic Continuous Rotation (Micro Size)
ROB-10189 |
51.8 | 4 | |
Mini Metal Gearmotor 24:1
ROB-08913 |
13.9 |
2
Cannot be ordered at this time. |
|
Universal Mounting Hub - 5mm Aluminum
ROB-10006 |
34 | 4 | |
Wheel 90x10mm Pair - Black
ROB-10077 |
19.9 |
2
Cannot be ordered at this time. |
|
Ball Caster Omni-Directional Metal
ROB-00320 |
11.9 |
2
Cannot be ordered at this time. |
|
Motor Driver 15A IRF7862PBF
ROB-09107 |
79.9 |
2
Cannot be ordered at this time. |
|
Wheel 42x19mm
ROB-08899 |
13.9 |
2
Cannot be ordered at this time. |
|
Universal Plate Set
ROB-10016 |
13.9 |
2
Cannot be ordered at this time. |
|
Papilio One - 500K
DEV-11158 |
64.95 |
1
Cannot be ordered at this time. |
|
Xilinx FPGA Parallel Programmer
DEV-09846 |
9.95 |
1
Cannot be ordered at this time. |
|
2x5 Pin IDC Ribbon Cable
PRT-08535 |
1.6 | 1 | |
Parallel Cable DB25 M/F - 6 Foot
CAB-00064 |
4.95 |
1
Cannot be ordered at this time. |
|
Alligator Clips - Petite Clip
PRT-10291 |
9.5 |
10
Cannot be ordered at this time. |
|
Servo - Generic (Sub-Micro Size)
ROB-09065 |
59.7 | 6 | |
Servo Extension Cable - Female to Female (Shrouded)
ROB-08738 |
5.7
You save: 12 (68%) |
6
Cannot be ordered at this time. |
|
Servo Cable - Female to Female
ROB-09187 |
17.7 |
6
Cannot be ordered at this time. |
|
Miga Rotary 6P
ROB-08805 |
17.9 |
2
Cannot be ordered at this time. |
|
Mini Metal Gearmotor 100:1
ROB-08912 |
27.8 |
4
Cannot be ordered at this time. |
|
Motor Mount
ROB-11278 |
4 |
8
Cannot be ordered at this time. |
|
Magician Chassis
ROB-10825 |
29.9 |
2
Cannot be ordered at this time. |
|
CMOS Camera - 1300x1040
SEN-08668 |
39.8 |
4
Cannot be ordered at this time. |
|
Digital Temperature Sensor Breakout - TMP102
SEN-09418 |
11.85 |
3
Cannot be ordered at this time. |
|
Photo Interrupter - GP1A57HRJ00F
SEN-09299 |
23.7 | 6 | |
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
BOB-09322 |
8 | 5 | |
Panavise Jr. - Vacuum Base
TOL-10410 |
35.5 |
1
Cannot be ordered at this time. |
|
Screw Removal Pliers
TOL-10510 |
29.95 |
1
Cannot be ordered at this time. |
|
Solder Paste - 50g (Lead Free)
TOL-10605 |
14.95 |
1
Cannot be ordered at this time. |
|
Solder Tip Tinner and Cleaner
TOL-08966 |
13.95 |
1
Cannot be ordered at this time. |
|
Solder Wick #2 5ft. - Generic
TOL-09327 |
11 | 4 | |
Bus Pirate Cable
CAB-09556 |
11 | 2 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Voltage Regulator - 3.3V
COM-00526 |
4.2 | 2 | |
Thumb Joystick
COM-09032 |
9 | 2 | |
10 Segment LED Bar Graph - Yellow
COM-09936 |
2.05 | 1 | |
Ceramic Resonator Kit
COM-09993 |
8.85 |
3
Cannot be ordered at this time. |
|
Crystal 16MHz
COM-00536 |
6.3 | 6 | |
Crystal 14.7456MHz
COM-00669 |
1.2
You save: 4.5 (79%) |
6
Cannot be ordered at this time. |
|
Darlington Driver 8-Channel ULN2803 DIP
COM-00312 |
9.75 |
5
Cannot be ordered at this time. |
|
Zener Diode - 5.1V 1W
COM-10301 |
5 |
20
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Mini-USB
PRT-10401 |
10.5 | 1 | |
SparkFun LiPo Fuel Gauge
TOL-10617 |
50 |
4
Cannot be ordered at this time. |
|
LiPower - Boost Converter
PRT-10255 |
35 | 2 | |
SparkFun 5V Step-Up Breakout - NCP1402
PRT-10968 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun 3.3V Step-Up Breakout - NCP1402
PRT-10967 |
13 |
2
Cannot be ordered at this time. |
|
SparkFun Power Cell - LiPo Charger/Booster
PRT-11231 |
19.95 |
1
Cannot be ordered at this time. |
|
USB LiPoly Charger - Single Cell
PRT-10161 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPoly Fast Charger - 5V Input
PRT-08293 |
19.95 |
1
Cannot be ordered at this time. |
|
2500 mAh NiMH Battery - AA
PRT-00335 |
26 | 8 | |
Battery Charger 4 Bay - NiMH
PRT-10052 |
7.95 |
1
Cannot be ordered at this time. |
|
5V DC to DC Step Up - 2xAA
PRT-08249 |
11.95 |
1
Cannot be ordered at this time. |
|
Battery Holder - 4xAA Cube
PRT-00550 |
7.8 |
4
Cannot be ordered at this time. |
|
Parts Box
TOL-09283 |
47.4 |
12
Cannot be ordered at this time. |
|
Jumper Wire - JST Black Red
PRT-08670 |
5.25 | 5 | |
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
SEN-11028 |
65 |
2
Cannot be ordered at this time. |
|
Servo Mount
ROB-11277 |
4 |
8
Cannot be ordered at this time. |
|
Pan/Tilt Bracket Kit (Multi Attachment)
ROB-10335 |
13 | 2 | |
Wheel Encoder Set
ROB-09209 |
39.95 |
1
Cannot be ordered at this time. |
|
Wild Thumper Controller Board
ROB-11057 |
74.95 |
1
Cannot be ordered at this time. |
|
SparkFun Serial Controlled Motor Driver
ROB-09571 |
29.95 |
1
Cannot be ordered at this time. |
|
Vacuum Pump - 12V
ROB-10398 |
18.95 | 1 | |
GPS Receiver - GS407 Helical (50 Channel)
GPS-11466 |
89.95 |
1
Cannot be ordered at this time. |
|
SparkFun GS407 Breakout Board
BOB-10496 |
0.5
You save: 2.45 (83%) |
1
Cannot be ordered at this time. |
|
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
GPS-09123 |
1.48
You save: 1.47 (50%) |
1 | |
EM-406 Connector Breakout
BOB-10402 |
2.95 |
1
Cannot be ordered at this time. |
|
GPS Receiver - EM-406A SiRF III (20 Channel)
GPS-00465 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun GPS Shield
GPS-10710 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Cellular Shield - SM5100B
CEL-09607 |
99.95 |
1
Cannot be ordered at this time. |
|
Capacitive Touch Sensor Controller - MPR121QR2
COM-09604 |
14.85 |
3
Cannot be ordered at this time. |
|
Arduino Wi-Fi Shield
DEV-11287 |
84.95 |
1
Cannot be ordered at this time. |
|
XBee Shield
WRL-09976 |
14.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
WRL-08742 |
75.9 |
2
Cannot be ordered at this time. |
|
SparkFun SOT23 to DIP Adapter
BOB-00717 |
5.25 | 5 | |
SparkFun SOIC to DIP Adapter - 20-Pin
BOB-00495 |
18 | 4 | |
SparkFun SOIC to DIP Adapter - 28-Pin
BOB-00496 |
18 | 4 | |
SparkFun SOIC to DIP Adapter - 8-Pin
BOB-00494 |
11.8 |
4
Cannot be ordered at this time. |
|
SparkFun SSOP to DIP Adapter - 16-Pin
BOB-00498 |
7.6
You save: 16 (68%) |
8
Cannot be ordered at this time. |
|
SparkFun SSOP to DIP Adapter - 20-Pin
BOB-00499 |
19.75 |
5
Cannot be ordered at this time. |
|
SparkFun SSOP to DIP Adapter - 28-Pin
BOB-00500 |
18 | 4 | |
SparkFun SSOP to DIP Adapter - 8-Pin
BOB-00497 |
7 | 2 | |
16 Channel Multiplexer
COM-00299 |
8.4 | 8 | |
USB to UART Bridge - FT232RL
COM-00650 |
4.5 |
1
Cannot be ordered at this time. |
|
CMOS IR Camera Module - 500x582
SEN-08773 |
69.9 |
2
Cannot be ordered at this time. |
|
CMOS Camera Module - 640x480
SEN-08739 |
63.9 |
2
Cannot be ordered at this time. |
|
CMOS Camera - 640x480
SEN-08667 |
19.9 |
2
Cannot be ordered at this time. |
|
Logic Level Converter
BOB-08745 |
4.5 |
3
Cannot be ordered at this time. |
|
Total: 4358.98 |