november_05

by nasea

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tilt Compensated Compass Breakout - LSM303DLMTR
Retired SEN-10888
29.95 1   
Cannot be ordered at this time.
Heat Sink with Fins
Retired PRT-09798
3.95 1   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-10735
45.9 2   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 100lbs.
Only 9 left! SEN-08685
21.5 1   
Softpot Rotary Potentiometer
Retired SEN-08678
13.9 2   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
10.5 10   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
10.5 10   
Infrared Emitters and Detectors
Retired SEN-00241
9.75 5   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
16 10   
MicroMag 3-Axis Magnetometer
Retired SEN-00244
49.95 1   
Cannot be ordered at this time.
MPR121 Capacitive Touch Keypad
Retired SEN-10250
19.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
13.9 2   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
21 available SEN-11005
10.95 1   
Ultrasonic Range Finder - HRLV-MaxSonar-EZ1
Retired SEN-11308
39.95 1   
Cannot be ordered at this time.
Micro Maestro 6-channel USB Servo Controller
Retired ROB-09664
39.9 2   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
9.9 2   
Cannot be ordered at this time.
Hobby Motor
Retired ROB-10171
4.75 5   
Cannot be ordered at this time.
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
17.9 2   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
59.8 4   
Total: 452.85