november_06

by nasea

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
51.8 4   
Mini Metal Gearmotor 24:1
Retired ROB-08913
13.9 2   
Cannot be ordered at this time.
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
34 4   
Wheel 90x10mm Pair - Black
Retired ROB-10077
19.9 2   
Cannot be ordered at this time.
Ball Caster Omni-Directional Metal
Retired ROB-00320
11.9 2   
Cannot be ordered at this time.
Motor Driver 15A IRF7862PBF
Retired ROB-09107
79.9 2   
Cannot be ordered at this time.
Wheel 42x19mm
Retired ROB-08899
13.9 2   
Cannot be ordered at this time.
Universal Plate Set
Retired ROB-10016
13.9 2   
Cannot be ordered at this time.
Papilio One - 500K
Retired DEV-11158
64.95 1   
Cannot be ordered at this time.
Xilinx FPGA Parallel Programmer
Retired DEV-09846
9.95 1   
Cannot be ordered at this time.
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
1.6 1   
Parallel Cable DB25 M/F - 6 Foot
Retired CAB-00064
4.95 1   
Cannot be ordered at this time.
Alligator Clips - Petite Clip
Retired PRT-10291
9.5 10   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
59.7 6   
Servo Extension Cable - Female to Female (Shrouded)
Retired ROB-08738
5.7
You save:
12 (68%)
6   
Cannot be ordered at this time.
Servo Cable - Female to Female
Retired ROB-09187
17.7 6   
Cannot be ordered at this time.
Miga Rotary 6P
Retired ROB-08805
17.9 2   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
27.8 4   
Cannot be ordered at this time.
Motor Mount
Retired ROB-11278
4 8   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
29.9 2   
Cannot be ordered at this time.
Total: 492.85