by nasea
Product | Subtotal | Qty | |
---|---|---|---|
LiPower - Boost Converter
PRT-10255 |
35 | 2 | |
SparkFun 5V Step-Up Breakout - NCP1402
PRT-10968 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun 3.3V Step-Up Breakout - NCP1402
PRT-10967 |
13 |
2
Cannot be ordered at this time. |
|
SparkFun Power Cell - LiPo Charger/Booster
PRT-11231 |
19.95 |
1
Cannot be ordered at this time. |
|
USB LiPoly Charger - Single Cell
PRT-10161 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPoly Fast Charger - 5V Input
PRT-08293 |
19.95 |
1
Cannot be ordered at this time. |
|
2500 mAh NiMH Battery - AA
PRT-00335 |
26 | 8 | |
Battery Charger 4 Bay - NiMH
PRT-10052 |
7.95 |
1
Cannot be ordered at this time. |
|
5V DC to DC Step Up - 2xAA
PRT-08249 |
11.95 |
1
Cannot be ordered at this time. |
|
Battery Holder - 4xAA Cube
PRT-00550 |
7.8 |
4
Cannot be ordered at this time. |
|
Parts Box
TOL-09283 |
47.4 |
12
Cannot be ordered at this time. |
|
Jumper Wire - JST Black Red
PRT-08670 |
5.25 | 5 | |
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
SEN-11028 |
65 |
2
Cannot be ordered at this time. |
|
Servo Mount
ROB-11277 |
4 |
8
Cannot be ordered at this time. |
|
Pan/Tilt Bracket Kit (Multi Attachment)
ROB-10335 |
13 | 2 | |
Wheel Encoder Set
ROB-09209 |
39.95 |
1
Cannot be ordered at this time. |
|
Wild Thumper Controller Board
ROB-11057 |
149.9 |
2
Cannot be ordered at this time. |
|
SparkFun Serial Controlled Motor Driver
ROB-09571 |
29.95 |
1
Cannot be ordered at this time. |
|
Vacuum Pump - 12V
ROB-10398 |
18.95 | 1 | |
GPS Receiver - GS407 Helical (50 Channel)
GPS-11466 |
89.95 |
1
Cannot be ordered at this time. |
|
Total: 625.85 |