november_09

by nasea

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun GS407 Breakout Board
Retired BOB-10496
0.5
You save:
2.45 (83%)
1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1 Foot
In stock GPS-09123
2.95 1   
EM-406 Connector Breakout
Retired BOB-10402
2.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
SparkFun GPS Shield
Retired GPS-10710
14.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Capacitive Touch Sensor Controller - MPR121QR2
Retired COM-09604
14.85 3   
Cannot be ordered at this time.
Arduino Wi-Fi Shield
Retired DEV-11287
84.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
In stock WRL-08742
75.9 2   
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
4.75 5   
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
15.8 4   
SparkFun SOIC to DIP Adapter - 28-Pin
In stock BOB-00496
15.8 4   
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
11.8 4   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 16-Pin
In stock BOB-00498
7.6
You save:
16 (68%)
8   
SparkFun SSOP to DIP Adapter - 20-Pin
In stock BOB-00499
19.75 5   
SparkFun SSOP to DIP Adapter - 28-Pin
Only 4 left! BOB-00500
35.55 9   
SparkFun SSOP to DIP Adapter - 8-Pin
In stock BOB-00497
5.9 2   
16 Channel Multiplexer
In stock COM-00299
7.6 8   
Total: 501.4