×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

keepers

by craque

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Clips - Petite Clip
Retired PRT-10291
0.95 1   
Cannot be ordered at this time.
Alligator Clips - Toothless
Retired PRT-10290
0.95 1   
Cannot be ordered at this time.
4-Way Tilt Sensor - RPI-1031
Retired SEN-10313
2.95 1   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Blue (5 pack)
Retired PRT-10639
19.95 1   
Cannot be ordered at this time.
Trackball - PS/2
Retired COM-10758
14.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
Out of stock PRT-00114
10.95 1   
Nut - Nylon (4-40, 10 pack)
Retired PRT-10789
1.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
13.9 2   
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
0.5 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
Out of stock COM-10597
1.9 2   
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
Chipquik SMD Removal Kit
Retired TOL-10925
15.95 1   
Cannot be ordered at this time.
LED RingCoder Breakout
Retired BOB-10704
4.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
In stock COM-10975
24.95 1   
Conductive Ribbon - 3-Conductor (1 yard)
Out of stock DEV-10172
5.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Tri-Color LED Breakout Kit Retail
Retired RTL-10778
9.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.25 1   
Voice Modulator IC - HT8950
Retired COM-10574
2.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
3.8 4   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
4.95 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
4.95 1   
Magnet Wire Kit
In stock PRT-11363
11.95 1   
Thumb Joystick
In stock COM-09032
3.95 1   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
1.95 1   
Flex Sensor 2.2"
In stock SEN-10264
8.95 1   
Total: 192.25