by rileyh
Product | Subtotal | Qty | |
---|---|---|---|
Alcohol Gas Sensor - MQ-3
SEN-08880 |
5.5 | 1 | |
Screw Terminals 3.5mm Pitch (3-Pin)
PRT-08235 |
1.05 | 1 | |
SparkFun Cerberus USB Cable - 6ft (Sale)
CAB-11515 |
5.95 |
1
Cannot be ordered at this time. |
|
Heaterizer XL-3000 Heat Gun
TOL-10326 |
14.95 | 1 | |
Mini Power Switch - SPDT
COM-00102 |
4.8 | 3 | |
Arcade Joystick
COM-09136 |
19.95 |
1
Cannot be ordered at this time. |
|
Thumb Joystick
COM-09032 |
4.5 | 1 | |
SparkFun Thumb Joystick Breakout
BOB-09110 |
2.1 | 1 | |
JST SH Jumper 6 Wire Assembly - 8"
PRT-10361 |
1.6 | 1 | |
GPS Receiver - GP-635T (50 Channel)
GPS-11571 |
39.95 |
1
Cannot be ordered at this time. |
|
Tri-Color LED Breakout Kit
KIT-10111 |
8.95 |
1
Cannot be ordered at this time. |
|
Solder Leaded - 15-gram Tube
TOL-09162 |
2.25 | 1 | |
Tool Kit - Screwdriver and Bit Set
TOL-10865 |
10.95 | 1 | |
Soldering Tip - Hakko - Conical (T18-B)
TOL-10721 |
7.95 |
1
Cannot be ordered at this time. |
|
XMEGA Xprotolab
DEV-11643 |
54.95 |
1
Cannot be ordered at this time. |
|
SparkFun Shield Development Pogobed Kit - UNO Compatible
DEV-11188 |
49.95 |
1
Cannot be ordered at this time. |
|
USB Battery Pack - 6600 mAh
PRT-11360 |
29.95 |
1
Cannot be ordered at this time. |
|
TuxCase - Arduino Enclosure
PRT-11667 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 | |
SparkFun MOSFET Power Control Kit
COM-10256 |
3.95 |
1
Cannot be ordered at this time. |
|
LED - RGB 5mm Square (Piranha)
COM-11679 |
0.95 |
1
Cannot be ordered at this time. |
|
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
|
LCD Monitor - 7" HDMI
LCD-11612 |
279.9 |
2
Cannot be ordered at this time. |
|
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
HDMI Cable - 6ft
CAB-11572 |
4.95 |
1
Cannot be ordered at this time. |
|
Pi Tin for the Raspberry Pi - Clear
PRT-11623 |
7.95 |
1
Cannot be ordered at this time. |
|
USB Wall Charger - 5V, 1A (Black)
TOL-11456 |
9 | 2 | |
MicroSD Card with Adapter - 8GB
COM-11609 |
13.95 |
1
Cannot be ordered at this time. |
|
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
RCA Video Cable - 6'
CAB-11573 |
0.25
You save: 2.7 (92%) |
1
Cannot be ordered at this time. |
|
Encyclopedia of Electronic Components: Volume 1
BOK-11774 |
20.95 |
1
Cannot be ordered at this time. |
|
Lamp Switch - SPST (inline)
COM-11477 |
1.5 | 1 | |
4 Pin Molex Connector - Straight
TOL-11300 |
0.95 |
1
Cannot be ordered at this time. |
|
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
1.05 | 1 | |
Black Metal Knob - 14x24mm
COM-10002 |
1.6 | 1 | |
DC Brushless Fan-- 50x50x10mm
COM-09648 |
4.95 |
1
Cannot be ordered at this time. |
|
Total: 709.3 |