2012 christmas

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 7-Segment Serial Display - Blue
26 available COM-11442
14.95 1   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
3.5 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
2.1 2   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
1.05 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
Screw Terminals 5mm Pitch (3-Pin)
Only 9 left! PRT-08433
1.05 1   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
0.95 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
JST Jumper 3 Wire Assembly
In stock PRT-09915
1.6 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
Total: 45.25