JimTron

by Mr. Mutz

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
15.9 2   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
23.9 2   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Piezo Element
In stock SEN-10293
4.8 3   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Reed Switch
In stock COM-08642
2.1 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Microswitch - 3-terminal
25 available COM-09506
1.6 1   
Microswitch - 2 Terminal
Retired COM-09414
1.5 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Total: 155.43