Xmas

by Member #379648

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Arduino Wi-Fi Shield
Retired DEV-11287
84.95 1   
Cannot be ordered at this time.
Color LCD - Breakout Board
Retired LCD-11062
34.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Jumper Wire - JST 4-Pin
Retired PRT-09240
7.5 5   
Cannot be ordered at this time.
Heatsink TO-220
In stock PRT-00121
6.3 6   
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
Arduino Cookbook - Second Edition
Retired BOK-11170
37.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
5.25 3   
Arduino Stackable Header Kit - R3
In stock PRT-11417
17.5 10   
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
8 5   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
9.9 2   
Motor Mount
Retired ROB-11278
2 4   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
7 2   
74HC238 - 3 to 8 Line Decoder
Retired COM-09577
2.85 3   
Cannot be ordered at this time.
SparkFun Gas Sensor Breakout
In stock BOB-08891
2.1 2   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
2.1 2   
Temperature Sensor - TMP36
In stock SEN-10988
3.2 2   
Tilt Sensor - AT407
In stock SEN-10289
6.3 3   
Digital Potentiometer - 10K
In stock COM-10613
3.2 2   
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
Small Heatsink
In stock PRT-11510
19.9 2   
Screw Terminals 5mm Pitch (3-Pin)
Only 7 left! PRT-08433
10.5 10   
Voltage Regulator - 5V
In stock COM-00107
23.1 22   
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
31.9 2   
Cannot be ordered at this time.
Micro Metal Gearmotor Bracket
Retired ROB-08898
7.9 2   
Cannot be ordered at this time.
Wheel 42x19mm
Retired ROB-08899
13.9 2   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
19.8 4   
Crystal 16MHz
In stock COM-00536
10.5 10   
Crystal 20MHz
Retired COM-00534
1.9 2   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
1.2
You save:
3.55 (75%)
5   
Cannot be ordered at this time.
Beaglebone Black
Retired DEV-12076
44.95 1   
Cannot be ordered at this time.
Total: 519.4