christmas2012

by Zach11

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
17.5 5   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Concave Button - Black
In stock COM-09339
13.75 5   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Toggle Switch and Cover - Illuminated (White)
Retired COM-11314
2.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
4.2 2   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
4.5 1   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Rotary Encoder LED Ring Breakout Board - Blue
Retired COM-10407
15.95 1   
Cannot be ordered at this time.
Concave Button - White
In stock COM-09340
2.75 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
1.65 3   
Total: 106.48