by awelters
This wish list is for a prototype of a therapeutic companion the Hug Me Hug YOU! Initiative is creating on behalf of the Community Social Services of Carver County, MN to help encourage children to stay connected to their support community. HugCommunity.org
Product | Subtotal | Qty | |
---|---|---|---|
USB Wall Charger - 5V, 1A (Black)
TOL-11456 |
4.5 | 1 | |
RN-XV WiFly Module - Wire Antenna
WRL-10822 |
34.95 |
1
Cannot be ordered at this time. |
|
SparkFun Project Case - Black
WIG-08601 |
9.95 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
Fio v3 - ATmega32U4
DEV-11520 |
14.78
You save: 22.17 (60%) |
1
Cannot be ordered at this time. |
|
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
SparkFun Mono Audio Amp Breakout - TPA2005D1
BOB-11044 |
9.5 | 1 | |
Breadboard - Mini Modular (Red)
PRT-12044 |
4.5 | 1 | |
SparkFun Audio-Sound Breakout - WTV020SD
WIG-11125 |
19.95 |
1
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
1.75 | 1 | |
Hook-up Stranded Wire - Black (22 AWG)
PRT-08867 |
3.5 | 1 | |
Hook-up Stranded Wire - Red (22 AWG)
PRT-08865 |
3.5 | 1 | |
Standoffs Plastic (4-40; 3/8"; 10 pack)
PRT-10461 |
3.5 | 1 | |
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
1.6 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Total: 136.93 |