This wishlist includes everything required to create a stereo amplifier in an enclosure.
Panel mount: pots/knobs, LEDs/holders, power jack/plug/switch, speaker terminal and audio input jack.
Product | Subtotal | Qty | |
---|---|---|---|
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
2.1 | 2 | |
Silver Metal Knob - 14x24mm
COM-10001 |
3.2 | 2 | |
DC Barrel Jack - Panel Mount
PRT-10785 |
3.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Jack Plug - Male
PRT-11476 |
1.05 | 1 | |
Rocker Switch - DPDT
COM-11139 |
0.95 |
1
Cannot be ordered at this time. |
|
Big Red Box - Enclosure
PRT-11366 |
10.5 | 1 | |
SparkFun Audio Amplifier Kit - STA540
KIT-09612 |
42.95 |
1
Cannot be ordered at this time. |
|
LED Holder - 5mm (Chrome Finish)
COM-11147 |
1.65 | 3 | |
LED - Basic Green 5mm
COM-09592 |
0.45 | 1 | |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 | |
LED - Basic Yellow 5mm
COM-09594 |
0.45 | 1 | |
Speaker Terminal - 4 Spring
COM-11145 |
0.75 |
1
Cannot be ordered at this time. |
|
Audio Jack - 3.5mm (Panel Mount)
COM-11154 |
0.5 |
1
Cannot be ordered at this time. |
|
Total: 68.95 |