Christmas

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
SparkFun SSOP to DIP Adapter - 28-Pin
In stock BOB-00500
9 2   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
7.6 8   
Solder Paste - 50g Leaded
Retired TOL-10448
9.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
SparkFun SSOP to DIP Adapter - 16-Pin
Retired BOB-00498
2.85
You save:
6 (68%)
3   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 20-Pin
Retired BOB-00499
11.85 3   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
8.4 8   
L6470 Stepper Driver Breakout
Retired BOB-10859
89.85 3   
Cannot be ordered at this time.
Total: 191.4