by climber59
Product | Subtotal | Qty | |
---|---|---|---|
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
|
LED - RGB Clear Common Cathode
COM-00105 |
2.25 | 1 | |
SparkFun Triple Axis Accelerometer Breakout - ADXL362
SEN-11446 |
18.95 | 1 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.95 | 1 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
SparkFun Resistor Chart Sticker
SWG-10108 |
1.8 | 1 | |
Slide Pot - Small (10k Linear Taper)
COM-11620 |
6.3 | 3 | |
Slide Pot - Medium (10k Linear Taper)
COM-11621 |
8.25 | 3 | |
Modular Plastic Storage Box - Small (10 pack)
TOL-11527 |
4.5 | 1 | |
Modular Plastic Storage Box - Large (2 pack)
TOL-11529 |
2.95 |
1
Cannot be ordered at this time. |
|
Modular Plastic Storage Box - Medium (4 pack)
TOL-11528 |
4.5 | 1 | |
Modular Plastic Storage Box - X-Large
TOL-11530 |
1.95 |
1
Cannot be ordered at this time. |
|
Total: 60.25 |