LapTimer

by Member #374870

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Mini Pushbutton Switch
In stock COM-00097
1.35 3   
SparkFun AVR Programming Adapter
Retired BOB-08508
0.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
7-Segment Display - 4-Digit (Red)
In stock COM-09483
4.9 2   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2 4   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
1.65 3   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
LED - Basic Green 5mm
In stock COM-09592
1.8 4   
Total: 71.1