Stuff

by Kevin Vermeer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Venus GPS with SMA Connector
In stock GPS-11058
49.95 1   
Bluetooth SMD Module - RN-42-HID
Retired WRL-10823
15 1   
Cannot be ordered at this time.
SparkFun Flame Tee - Small
Retired SWG-11326
20 2   
Cannot be ordered at this time.
Crimping Pliers for JST
Retired TOL-10219
119.9 2   
Cannot be ordered at this time.
GSM/GPRS Module - SM5100B
Retired CEL-09533
59.95 1   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
In stock COM-09182
14.95 1   
Big Dome Pushbutton - Blue
Only 4 left! COM-11274
9.95 1   
EL Wire - Blue 3m
In stock COM-10195
9.95 1   
EL Inverter - 12v
In stock COM-10469
14.95 1   
Rotary Encoder - Illuminated (Red/Green)
In stock COM-10596
2.95 1   
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-10312
44.95 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
ArduPilot - Arduino Compatible UAV Controller w/ ATMega328
Retired GPS-08785
24.95 1   
Cannot be ordered at this time.
Beagleboard xM
Retired DEV-09978
179.95 1   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10748
39.95 1   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Retired DEV-10999
19.95 1   
Cannot be ordered at this time.
JTAG USB OCD Programmer/Debugger for ARM processors
25 available PGM-07834
71.95 1   
Polymer Lithium Ion Battery - 2200mAh 7.4v (Sale)
Retired PRT-10471
11.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Capacitive Touch Sensor IC (Sale)
Retired COM-07902
8.95 1   
Cannot be ordered at this time.
Color LCD - Nokia Olimex Mod
Retired LCD-08683
34.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
2.95 1   
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
Total: 1089.8