Material samples / supply

by Oddstr13

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
20 available PRT-11375
22.5 1   
Magnet Wire Kit
In stock PRT-11363
16.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Wire Wrap Wire - Green (30 AWG)
Retired PRT-08186
8.95 1   
Cannot be ordered at this time.
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Sugru - 8 Pack (Mixed Colors)
Retired TOL-11228
17.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.032") Special Blend
Retired TOL-10241
8.95 1   
Cannot be ordered at this time.
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Black (20g)
Retired COM-11558
12.95 1   
Cannot be ordered at this time.
LED Mixed Bag - 10mm
Retired COM-11459
7.95 1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Crystal Kit
Retired COM-09994
4.95 1   
Cannot be ordered at this time.
Ceramic Resonator Kit
Retired COM-09993
2.95 1   
Cannot be ordered at this time.
Total: 200.6