CHRISTmas 2013

by jma89

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
16.5 3   
Passive PoE Cable Set
In stock CAB-10759
11.9 2   
i-Racer
Retired ROB-11162
29.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Shrouded Header (2x13)
In stock PRT-11490
0.48
You save:
1.42 (75%)
2   
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
1.5
You save:
4.4 (75%)
2   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 11 left! PRT-11026
2.45 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Magnet Wire Kit
In stock PRT-11363
16.95 1   
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
RGB LED Panel - 16x32
Retired COM-12583
24.95 1   
Cannot be ordered at this time.
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (White) (single header)
Retired COM-12669
1 1   
Cannot be ordered at this time.
Total: 679.28