Christmas

by Member #381562

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun EL Escudo Dos
Retired COM-10878
29.5 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Thermocouple Amplifier AD595-AQ
Retired COM-00306
17.95 1   
Cannot be ordered at this time.
EL Tape - Red (1m)
Retired COM-10796
5.47
You save:
4.48 (45%)
1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Breadboard - Classic
33 available PRT-00112
10.95 1   
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Liquid Pump - 350GPH (12v)
Only 7 left! ROB-10455
16.5 1   
MPR121 Capacitive Touch Keypad
Retired SEN-10250
19.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Foot Pedal Switch
Retired COM-11192
6.5 1   
Cannot be ordered at this time.
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Total: 269.37