Netduino NETMF Toolbox Wishlist

by Gutworks

Favorited Favorite 0

The .NET Micro Framework Toolbox is a fantastic place to start learning about the .NET Micro Framework. It features many of the components that most builders and tinkerers use on a regular basis, and for each device, schematics, drivers, C# and Visual Basic code samples are provided. Check it out at netmftoolbox.codeplex.com

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
7-Segment Display - LED (Red)
31 available COM-08546
1.25 1   
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
1.45 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
SparkFun EL Escudo Dos
Retired COM-10878
29.5 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
SparkFun GPS Shield
Retired GPS-10710
14.95 1   
Cannot be ordered at this time.
SparkFun Bar Graph Breakout Kit
Retired DEV-10936
19.95 1   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
Danger Shield
Retired DEV-10570
29.95 1   
Cannot be ordered at this time.
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
6.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Serial Servo Controller
Retired ROB-08897
17.95 1   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Ardubot Bare PCB
Retired ROB-10185
14.95 1   
Cannot be ordered at this time.
Audio-Sound Module - SOMO-14D
Retired DEV-09534
19.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 3.3V
Only 12 left! LCD-09053
18.5 1   
Total: 302.58