SF Wish List

by Kadahsh

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Modular Plastic Storage Box - Large (2 pack)
Retired TOL-11529
2.95 1   
Cannot be ordered at this time.
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
4.5 1   
Modular Plastic Storage Box - Medium (4 pack)
22 available TOL-11528
4.5 1   
Modular Plastic Storage Box - X-Large
Retired TOL-11530
1.95 1   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-11283
179.95 1   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10748
39.95 1   
Cannot be ordered at this time.
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Maple
Retired DEV-10664
44.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Weather Board - USB
Retired SEN-10586
89.95 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
SFE Iron-on patch
Retired SWG-09532
4.95 1   
Cannot be ordered at this time.
SparkFun Lab Coat Buttons - 6 Pack
Retired SWG-11392
9.95 1   
Cannot be ordered at this time.
SparkFun 3.3V Step-Up Breakout - NCP1402
Retired PRT-10967
6.5 1   
Cannot be ordered at this time.
Ball Caster Omni-Directional Metal
Retired ROB-00320
5.95 1   
Cannot be ordered at this time.
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Electrical Engineering 101 - (3rd Edition)
Retired BOK-09458
39.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Spartan 3E Breakout and Development Board
Retired DEV-08458
99.95 1   
Cannot be ordered at this time.
Papilio One - 500K
Retired DEV-11158
64.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
5.95 1   
Cannot be ordered at this time.
BNC Connector - Right Angle
In stock PRT-10550
2.75 1   
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
65.9 2   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
Standoff - Swage - (0.218")
Retired PRT-08985
0.5 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface - Infrared
Retired SEN-11610
49.95 1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - ADS1102C
Retired TOL-10806
399.95 1   
Cannot be ordered at this time.
Ding and Dent Production Builds - Other
Retired DD-09043
1 1   
Cannot be ordered at this time.
Total: 1417.25