Daniela's Gift List

by Sora62896

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
24.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
4.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.5 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
3.95 1   
Diffused LED - Blue 10mm
Retired COM-11161
0.25 1   
Cannot be ordered at this time.
LED - 5mm Precision Red
Retired COM-11393
1 2   
Cannot be ordered at this time.
LED - 5mm Cycling RGB (slow)
In stock COM-11450
0.75 1   
LED - 5mm Cycling RGB (fast)
In stock COM-11451
0.75 1   
LED - Super Bright Blue
In stock COM-00529
0.95 1   
Super Bright LED - Blue 10mm
In stock COM-08860
1.5 1   
LED - RGB Clear Common Cathode
In stock COM-00105
1.95 1   
LED - Basic Yellow 5mm
In stock COM-09594
1.05 3   
LED - Basic Green 5mm
In stock COM-09592
1.05 3   
LED - Basic Red 5mm
In stock COM-09590
1.05 3   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
In stock COM-11507
0.95 1   
Total: 62.55