Christmas 2012

by Member #382396

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Papilio One - 500K
Retired DEV-11158
64.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Basic 16x2 Character LCD - Yellow on Blue 5V
Retired LCD-00790
14.95 1   
Cannot be ordered at this time.
Codec Shield
Retired DEV-11290
39.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
Breakout Board for AD5330 Parallel 8-Bit DAC
Retired BOB-09719
9.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
9.9 2   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Netduino Plus 2
Retired DEV-11608
59.95 1   
Cannot be ordered at this time.
Arduino Wi-Fi Shield
Retired DEV-11287
84.95 1   
Cannot be ordered at this time.
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
3.5 1   
Total: 358.4