Product | Subtotal | Qty | |
---|---|---|---|
Makey Makey Deluxe Kit
WIG-11519 |
44.95
You save: 15 (25%) |
1
Cannot be ordered at this time. |
|
SparkFun Bluetooth and LiPo Add-On for Makey Makey
WRL-11378 |
29.95 |
1
Cannot be ordered at this time. |
|
Arduino Ethernet Shield
DEV-09026 |
45.95 |
1
Cannot be ordered at this time. |
|
Missile Switch Cover - Red
COM-09278 |
21 | 10 | |
Toggle Switch
COM-09276 |
21 | 10 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
17.9 | 2 | |
555 Timer
COM-09273 |
9.5 |
10
Cannot be ordered at this time. |
|
Shift Register 8-Bit - 74HC595
COM-00733 |
15 |
10
Cannot be ordered at this time. |
|
Voltage Regulator - 3.3V
COM-00526 |
21 | 10 | |
Voltage Regulator - 5V
COM-00107 |
10.5 | 10 | |
7-Segment Display - 20mm (Red)
COM-11405 |
1.6 | 1 | |
7-Segment Display - 20mm (Green)
COM-11407 |
1.25
You save: 0.7 (36%) |
1
Cannot be ordered at this time. |
|
7-Segment Display - 20mm (Blue)
COM-11408 |
3.5 | 1 | |
1.0" Single Digit Alphanumeric Display - Red
COM-09934 |
19.5 |
10
Cannot be ordered at this time. |
|
1.0" Single Digit Alphanumeric Display - Green/Yellow
COM-09932 |
19.5 |
10
Cannot be ordered at this time. |
|
1.0" Single Digit Alphanumeric Display - Blue
COM-09933 |
29.5 |
10
Cannot be ordered at this time. |
|
LED Matrix - Tri Color - Large
COM-00683 |
299.5 |
10
Cannot be ordered at this time. |
|
66 Channel UP-501 GPS Receiver
GPS-10702 |
44.95 |
1
Cannot be ordered at this time. |
|
MakerBeam
PRT-10540 |
129.95 |
1
Cannot be ordered at this time. |
|
Solar Panel - 10W
PRT-09759 |
59.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
32.95 |
1
Cannot be ordered at this time. |
|
Arduino Project Enclosure
PRT-10088 |
11.95 |
1
Cannot be ordered at this time. |
|
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
ROB-11056 |
559.9 |
2
Cannot be ordered at this time. |
|
Wild Thumper Controller Board
ROB-11057 |
149.9 |
2
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 2200mAh 7.4v (Sale)
PRT-10471 |
23.9 |
2
Cannot be ordered at this time. |
|
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
PRT-10473 |
32.95 |
1
Cannot be ordered at this time. |
|
Pan/Tilt Bracket Kit (Multi Attachment)
ROB-10335 |
13 | 2 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
39.8 | 4 | |
Servo - Generic Metal Gear (Micro Size)
ROB-10333 |
21.9 |
2
Cannot be ordered at this time. |
|
Arcade Joystick - Short Handle
COM-09182 |
18.5 | 1 | |
Heat Shrink Kit
PRT-09353 |
89.5 | 10 | |
Hot-air Rework Station - 303D
TOL-10706 |
114.95 |
1
Cannot be ordered at this time. |
|
Tool Kit - Deluxe
TOL-10874 |
129.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
Hobby Knife Replacement Blades
TOL-10325 |
1.95 |
1
Cannot be ordered at this time. |
|
100MHz Digital Storage Oscilloscope - ADS1102C
TOL-10806 |
399.95 |
1
Cannot be ordered at this time. |
|
Static Shielding Bag - 3" x 5"
TOL-11454 |
5 |
10
Cannot be ordered at this time. |
|
Static Shielding Bag - 4" x 6"
TOL-11455 |
5 |
10
Cannot be ordered at this time. |
|
HackHD - 1080p Camera Module
SEN-11418 |
319.9 |
2
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - XL-MaxSonar-WR1
SEN-09496 |
179.9 |
2
Cannot be ordered at this time. |
|
XTend 900 1W RPSMA - 40 Mile Range
WRL-09411 |
194.95 |
1
Cannot be ordered at this time. |
|
Weather Meters
SEN-08942 |
76.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Total: 3300.8 |