Parts for Aki

by NathanTestEdu

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Fio
In stock DEV-10116
24.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
9.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
14.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
1.95 1   
SparkFun Electric Imp Breakout
Retired BOB-11400
12.95 1   
Cannot be ordered at this time.
Electric Imp
In stock WRL-11395
19.95
You save:
10 (33%)
1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Total: 96.15


Start a project on
Hackster.io
with this stuff