Christmas 2012

by Member #382005

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
18.5 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Making Android Accessories with IOIO
Retired BOK-11135
7.95 1   
Cannot be ordered at this time.
i-Racer
Retired ROB-11162
29.95 1   
Cannot be ordered at this time.
Arduino+LabVIEW Bundle
Retired DEV-11225
49.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
21.95 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Color Detector Sensor
Retired SEN-11195
49.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 8 left! SEN-00242
14.95 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
1.0" Single Digit Alphanumeric Display - Green/Yellow
Retired COM-09932
7.8 4   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Red
Retired COM-09934
7.8 4   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
11.8 4   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
10.5 3   
Total: 330.1