11-26-2012

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9 Pin Female Serial Connector - PCB Mount
27 available PRT-00429
1.95 1   
SparkFun RS232 Shifter SMD (No DB9)
In stock PRT-08780
12.5 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Momentary Button - Small Red Panel Mount
Retired COM-09807
0.5 1   
Cannot be ordered at this time.
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Slide Potentiometer Knob - X-Large
In stock COM-09120
1.6 1   
Stomp Switch - DPDT
Retired COM-11151
1.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Toggle Switch Cover - Waterproof
Retired COM-11146
0.5 1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
9.9 2   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
0.55 1   
Cannot be ordered at this time.
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
Motorized Potentiometer Knob
Retired COM-10761
2.5 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Audio Taper)
Retired COM-10734
19.95 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
74HC238 - 3 to 8 Line Decoder
Retired COM-09577
0.95 1   
Cannot be ordered at this time.
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
1.45 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
0.95 1   
Cannot be ordered at this time.
Optoisolator - 1 Channel
Retired COM-00314
0.5 1   
Cannot be ordered at this time.
Serial/Analog Mux/Demux - 74HC4052
Retired COM-09907
0.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
SI4735-C40-GU AM/FM Radio IC
Retired COM-10227
9.95 1   
Cannot be ordered at this time.
Step Up/Down Inverting Switching Regulator
Retired COM-00317
1.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
TRIAC
Retired COM-09234
0.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
SparkFun Frequency Counter Kit
Retired KIT-10140
29.95 1   
Cannot be ordered at this time.
SparkFun Metro-Gnome
Retired KIT-09236
14.95 1   
Cannot be ordered at this time.
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
7.9 2   
Cannot be ordered at this time.
Total: 376.13