SolTrac

by dbesocke

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
74.95 1   
Cannot be ordered at this time.
XBee 1mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08666
49.9 2   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Header - 6-pin Male (SMD, 0.1", Right Angle)
Out of stock PRT-09015
6.3 6   
Arduino Stackable Header Kit
Out of stock PRT-10007
7 4   
JST Jumper 2 Wire Assembly
In stock PRT-09914
10.5 10   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
6.3 6   
Total: 211.75