SN

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Brass Sponge
In stock TOL-08964
3.5 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
5.85 3   
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
2.95 1   
Alligator Clip
In stock PRT-00111
2 4   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Total: 40.15