Arduino Things I Need

by Member #379318

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread (Thin) - 50'
Retired DEV-10118
8.95 1   
Cannot be ordered at this time.
LilyPad LED Micro - Green (5pcs)
Retired DEV-10756
3.75 1   
Cannot be ordered at this time.
LED Tactile Button - Green
In stock COM-10440
2.25 1   
WS2801 Breakout
Retired BOB-10504
4.95 1   
Cannot be ordered at this time.
SparkFun Music Instrument Shield
In stock DEV-10587
75 2   
Fiber Optic Fabric - White (40x75 cm)
Retired COM-11594
39.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
In stock DEV-09267
17.95 1   
Making Things Talk - 2nd edition
Retired BOK-11086
24.95 1   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Retired DEV-10999
19.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
SparkFun Parts Box - LilyPad (Magnetic)
In stock TOL-11640
2.25
You save:
1.7 (43%)
1   
Fiber Optic Fabric - Black (40x75 cm)
Retired COM-12712
44.95 1   
Cannot be ordered at this time.
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
3 2   
LED String Lights - Blue (10M)
Retired COM-11750
9.95 1   
Cannot be ordered at this time.
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
5.95 1   
Total: 299.5