Digital Elec

by Member #67975

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
276 10   
SparkFun 7-Segment Serial Display - Kelly Green
Retired COM-11440
25.9 2   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
39.6 8   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
7.5
You save:
7.25 (49%)
5   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
8.4 8   
Thumbwheel Potentiometer - 10k Ohm, Linear
Retired COM-11173
7.6 8   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
28 8   
Tactile Button Assortment
In stock COM-10302
26 4   
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Yellow
Retired COM-11443
25.9 2   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Red
In stock COM-11441
29.9 2   
SparkFun 7-Segment Serial Display - Blue
26 available COM-11442
29.9 2   
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Total: 559.55