Product | Subtotal | Qty | |
---|---|---|---|
SparkFun 5-Way Tactile Switch Breakout
BOB-11187 |
29.75 |
5
Cannot be ordered at this time. |
|
RFID Reader Breakout
SEN-08423 |
9.5 |
10
Cannot be ordered at this time. |
|
Solar Cell Small - 0.45W
PRT-07845 |
63.8 |
4
Cannot be ordered at this time. |
|
Solenoid - 5V (Small)
ROB-11015 |
16.5 | 3 | |
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
16.5 | 3 | |
Big Easy Driver
ROB-10735 |
91.8 |
4
Cannot be ordered at this time. |
|
Stepper Motor with Cable
ROB-09238 |
105 | 6 | |
RFID Button - 16mm (125kHz)
SEN-09417 |
45 | 10 | |
RFID Glass Capsule (125kHz)
SEN-09416 |
82.5 | 15 | |
RFID Reader ID-20 (125 kHz)
SEN-08628 |
59.9 |
2
Cannot be ordered at this time. |
|
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
LCD-11377 |
79.9 | 2 | |
RFID Reader ID-12 (125 kHz)
SEN-08419 |
49.9 |
2
Cannot be ordered at this time. |
|
Total: 650.05 |